IESNA:LM-63-2002 
[TEST]P981023
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-10L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1000 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]916
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
6263.3 6222.4 6100.6 5867.9 5510.8 5028.9 4455 3825.6 3222.3 2685.3
2235.2 1873.4 1585.2 1355.1 1167.1 1012.5 886.5 782.4 697.8 625.7
566.8 519 480.3 448.9 423.3 402.5 383.6 360.3 330.7 294.1
253.5 210.8 167.1 124 85.2 52.5 29.8 17.4 13.3 10.6
8 5.8 4 2.9 2.4 2 1.8 1.5 1.3 1.2
1 1 0.9 0.8 0.7 0.7 0.7 0.7 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0.4 0.4 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.2 0.2 0.1 0 0 0
0
